Model AGZ-F
Air-Cooled Scroll Chiller
The AGZ-F is the next generation of Daikin’s Trailblazer® air-cooled scroll chiller, optimized in design for R-32.
- Low-GWP refrigerant R-32 provides 12% improvement in efficiency
- Offers the smallest footprint and unit volume in the industry
- Up to 25% reduction in footprint compared with R-410A
- R-32 is a pure, single-component refrigerant, easy to reduce, reuse, recycle, service
Model EWY
The EWY is an efficient air-cooled heat pump with R32. Designed as a stand alone 25-ton unit, or connected modularly up to 200 tons
- Low GWP refrigerant R-32 provides 12% improvement in efficiency
- Allows up to 8 heat pump series connections